(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Pan Seal Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Please wear protective glasses when working.

Specifications of TAG-48

  • Product Type
    Generic Tool
  • Overall Length(mm)
    68
  • Dimension S1(mm)
    48
  • Dimension S2(mm)
    24
  • Trusco Code
    807-0693
  • Mass(g)
    180
  • Overall Width(mm)
    70
Part Number
TAG-48
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,922.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    68
  • Dimension S1(mm)
    48
  • Dimension S2(mm)
    24
  • Trusco Code
    807-0693
  • Mass(g)
    180
  • Overall Width(mm)
    70

Product Description

[Applications]
· Use to cut sealing packing when removing oil pans.
[Features]
· Arc-shaped cutter can be driven into the seal section.
· The side cutter has a sharp angle and fits well against the base when driven in from the side, enabling movement.
· The cutter shape, large striking edge and removable handle enable work to be performed safely.
· Remove handle to work in confined places and remove oil pans easily.

Specifications of TAG-48

  • Product Type
    Generic Tool
  • Overall Length(mm)
    68
  • Dimension S1(mm)
    48
  • Dimension S2(mm)
    24
  • Trusco Code
    807-0693
  • Mass(g)
    180
  • Overall Width(mm)
    70
Part Number
TAG-48
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,922.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1