(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

9.5 Sq. Triple Square Bit Socket

9.5 Sq. Triple Square Bit Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Do not use with power tools such as impact wrenches.
  • From :
    ฿ 1,217.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
BT3-M5
BT3-M6
BT3-M8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Size Mass
(g)

฿ 1,217.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 17 M5 50

฿ 1,217.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 17 M6 51

฿ 1,239.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 18.5 M8 65

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    72
  • Shape
    Triple square
  • Insertion Angle(mm)
    9.5 sq.
  • Features
    Power Fit
  • Shaft length(mm)
    43

Product Description

[Applications]
· Dedicated bit used for triple square bolts with socket heads used in European vehicles. These bolts are used commonly in the drive shaft flanges and undercarriage of Volkswagen and Audi vehicles, etc.
· The end bit is replaceable.

Part Number
BT3-M5
BT3-M6
BT3-M8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Size Mass
(g)

฿ 1,217.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 17 M5 50

฿ 1,217.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 17 M6 51

฿ 1,239.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 18.5 M8 65

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1