(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

12.7 sq. Head Bolt Socket Wrench (HB35-8)

12.7 sq. Head Bolt Socket Wrench (HB35-8)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Do not use with power tools such as impact wrenches.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
HB35-8
HB35-8T
HB35-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Wrench Flats
(mm)
Mass
(g)

฿ 1,130.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 80 8 140

฿ 1,130.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - 8 150

฿ 1,230.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 105 10 160

Basic Specifications

  • Product Type
    Engine Related
  • Shape
    Hexagon
  • Insertion Angle(mm)
    12.7 sq.

Product Description

[Applications]
· Dedicated tool for tightening and loosening the head bolt when removing or mounting the engine cylinder head.
[Features]
· Has a hexagon rod made of special spring steel to ensure outstanding durability.
· Compatible with 8 mm and 10 mm cap screw bolts (hex socket bolts).

Part Number
HB35-8
HB35-8T
HB35-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Wrench Flats
(mm)
Mass
(g)

฿ 1,130.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 80 8 140

฿ 1,130.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - 8 150

฿ 1,230.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 105 10 160

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1