(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crank Pulley Hold Plate

Crank Pulley Hold Plate

You can add up to 6 items to the comparison list.

Loading...

Specifications of CPH1

  • Product Type
    Engine Related
  • Overall Length(mm)
    Main body: 151
  • Width(mm)
    Main body: 78
  • Set Content
    Crank pulley hold plate (main body), set bolt (with hex socket), washer, adapter
  • Mass(g)
    2,000
Part Number
CPH1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,247.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    Main body: 151
  • Width(mm)
    Main body: 78
  • Set Content
    Crank pulley hold plate (main body), set bolt (with hex socket), washer, adapter
  • Mass(g)
    2,000

Product Description

[Applications]
· Use this tool when holding or removing a pulley by fixing the plate with a crank pulley service tap and inserting the spinner handle, etc., into the square drive (12.7 sq.).
· Compatible with crank pulleys with service taps.
· Can loosen or tighten the lock bolt while preventing the pulley from turning together.
· This tool can be used with AE-10.

Specifications of CPH1

  • Product Type
    Engine Related
  • Overall Length(mm)
    Main body: 151
  • Width(mm)
    Main body: 78
  • Set Content
    Crank pulley hold plate (main body), set bolt (with hex socket), washer, adapter
  • Mass(g)
    2,000
Part Number
CPH1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,247.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1