(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crank Pulley Holder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of AE701

  • Product Type
    Engine Related
  • Overall Length(mm)
    Holder main body: 300 to 415
  • Width(mm)
    42
  • Set Content
    Crank pulley holder (main body), pin, set bolt (with hex socket) for pin, set bolt (with hex socket), washer
  • Mass(g)
    3,900
Part Number
AE701 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 22,092.00

฿ 17,673.60

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    Holder main body: 300 to 415
  • Width(mm)
    42
  • Set Content
    Crank pulley holder (main body), pin, set bolt (with hex socket) for pin, set bolt (with hex socket), washer
  • Mass(g)
    3,900

Product Description

This is a crank pulley stopper compatible with various shapes.

[Applications]
· This tool is used mainly to remove or mount the crank pulley for vehicles with vertically-mounted engines (FR vehicles) (when replacing the timing belt, replacing the oil seal, or overhauling the engine, etc.).
The Crank Pulley Double Power Wrench (AE-10) can also be used when loosening the crank pulley lock bolt.
* The Crank Pulley Puller Manual Type (AE702) or Hydraulic Type (CPU13) is required to remove the crank pulley.
[Scope]
· Suitable mainly for vertically-mounted engines (FR vehicles), especially Toyota JZ series and 1G Series, Nissan RB Series, VG Series and VQ Series (diesel engines are excluded).
· This tool is dedicated for V-ribbed belts.
· Pulley outer diameter: ø90 to 180
/ With service tap: Compatible with M6 and M8
[Features]
The tool is easy to mount.
· Just mount the rotary claw onto the crank pulley grooves and screw in the grip. (The center slider can be positioned simultaneously while mounting onto the crank pulley.)
The thin design is just 45 mm thick.
· There is no need to remove the radiator or condenser during work. (Excluding some models)

Specifications of AE701

  • Product Type
    Engine Related
  • Overall Length(mm)
    Holder main body: 300 to 415
  • Width(mm)
    42
  • Set Content
    Crank pulley holder (main body), pin, set bolt (with hex socket) for pin, set bolt (with hex socket), washer
  • Mass(g)
    3,900
Part Number
AE701 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 22,092.00

฿ 17,673.60

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1