(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Hook Tool

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AE108

  • Product Type
    Engine Related
  • Overall Length(mm)
    660
  • Width(mm)
    36
  • Shaft width(mm)
    6
  • Grip Width(mm)
    34
  • Mass(g)
    200
  • Shaft length(mm)
    540
Part Number
AE108
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,339.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    660
  • Width(mm)
    36
  • Shaft width(mm)
    6
  • Grip Width(mm)
    34
  • Mass(g)
    200
  • Shaft length(mm)
    540

Product Description

Use with belt tensioner wrench (ATE175) for easy replacement of auto tensioner type drive belt (single belt type).

[Applications]
· Replacement of engine belts, and the lifting and guiding of wiring and piping.
[Scope]
· Mainly V-belt and V-ribbed belt (7 ribs or more) in Japanese and imported passenger cars.
[Features]
· Hook with a round shaft removes the belt smoothly and prevents damage to the new belt.
· Quickly replace single serpentine long belts, which are wide and difficult to change.
· Long 660 mm length is effective for vehicles with a deep engine room, such as minivans.

Specifications of AE108

  • Product Type
    Engine Related
  • Overall Length(mm)
    660
  • Width(mm)
    36
  • Shaft width(mm)
    6
  • Grip Width(mm)
    34
  • Mass(g)
    200
  • Shaft length(mm)
    540
Part Number
AE108
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,339.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1