(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

9.5 Sq. Drive

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Be sure to read the "instruction manual" and any other necessary documents before use.
    · Do not use it for anything other than the intended purpose.

Specifications of AE107-3A

  • Product Type
    Engine Related
  • Overall Length(mm)
    28
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    60
Part Number
AE107-3A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 630.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    28
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    60

Product Description

[Features]
· Dedicated sockets are provided in frequently used 14, 17 and 19 mm sizes.
· Through-type sockets are thin and designed to accommodate bolt recesses.
· Regular sockets can be used by attaching the 9.5 sq. drive onto the offset section of the belt tensioner wrench.

Specifications of AE107-3A

  • Product Type
    Engine Related
  • Overall Length(mm)
    28
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    60
Part Number
AE107-3A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 630.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1