(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tire Air Gauge (Straight Connector)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AGT231

  • Product Type
    Tire-Related
  • Overall Length(mm)
    270
  • Thickness(mm)
    95
  • Measuring Range
    0 to 500 kpa (0 to 5 kgf/cm²)
  • Minimum graduation
    10 kpa
  • Dimension ℓ(mm)
    100
  • Mass(g)
    800
  • Application
    Use to boost, reduce and measure air pressure in automobile tires.
Part Number
AGT231
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,472.00

KTC HANDTOOL 1 Piece(s) 20 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    270
  • Thickness(mm)
    95
  • Measuring Range
    0 to 500 kpa (0 to 5 kgf/cm²)
  • Minimum graduation
    10 kpa
  • Dimension ℓ(mm)
    100
  • Mass(g)
    800
  • Application
    Use to boost, reduce and measure air pressure in automobile tires.

Product Description

[Scope]
· AGT231: Passenger cars, commercial vans, etc.
· AGT232: Motorcycles, passenger cars, trucks, buses, etc.
[Features]
· Light operation lever enables fine adjustments to be performed smoothly.
· Large gauge (ø70 mm) for easy reading of measurement values. Can perform pressure reduction and measurement without connecting an air hose.
· Swivel joint prevents the hose from twisting.
· Straight connector at the tip has an ultra-thin shape (11 mm tip) and is compatible with most aluminum wheels. (AGT231)
· Double connector can be used for double tires (tire on outer side). (The double connector can be used with some inner side tires but may not be compatible depending on the shape of the wheel notches.) (AGT232)
· Removable type with replaceable tip connector (optional)

Specifications of AGT231

  • Product Type
    Tire-Related
  • Overall Length(mm)
    270
  • Thickness(mm)
    95
  • Measuring Range
    0 to 500 kpa (0 to 5 kgf/cm²)
  • Minimum graduation
    10 kpa
  • Dimension ℓ(mm)
    100
  • Mass(g)
    800
  • Application
    Use to boost, reduce and measure air pressure in automobile tires.
Part Number
AGT231
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,472.00

KTC HANDTOOL 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1