(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
D7SM-410 |
D7SM-412 |
D7SM-415 |
D7SM-420 |
D7SM-450 |
D7SM-475 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 240.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 190 | 807-0118 | 35 | ||
฿ 254.00 |
HANDTOOL | 1 Piece(s) | 11 Day(s) | 215 | 807-0119 | 40 | ||
฿ 254.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 240 | 807-0120 | 40 | ||
฿ 262.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 290 | 807-0121 | 45 | ||
฿ 225.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 140 | 807-0122 | 30 | ||
฿ 232.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 165 | 807-0123 | 35 |
[Features]
· Uses environmentally-friendly material (elastomer) for a lightweight grip that does not feel sticky.
· A green grip color indicates a straight-slot bit.
· The shaft is a non-through type with a magnetic tip.
Part Number |
---|
D7SM-410 |
D7SM-412 |
D7SM-415 |
D7SM-420 |
D7SM-450 |
D7SM-475 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 240.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 190 | 807-0118 | 35 | ||
฿ 254.00 |
HANDTOOL | 1 Piece(s) | 11 Day(s) | 215 | 807-0119 | 40 | ||
฿ 254.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 240 | 807-0120 | 40 | ||
฿ 262.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 290 | 807-0121 | 45 | ||
฿ 225.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 140 | 807-0122 | 30 | ||
฿ 232.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 165 | 807-0123 | 35 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?