(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
MD-50 |
MD-75 |
MD-100 |
MD-125 |
MD-150 |
MD-200 |
MD-250 |
MD-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Tip size / flathead (-) blade thickness (mm) B2 | Dimension D (mm) |
Dimension D (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 4.5 | - | - | 24 | 5 | 145 | 807-0234 | 55 | ||
฿ 262.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | - | - | - | 24 | 5 | 170 | 807-0235 | 55 | ||
฿ 319.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | - | - | 0.9 | 28 | 6 | 220 | 807-0228 | 110 | ||
฿ 450.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 7 | - | 0.9 | 33 | 7 | 260 | 807-0229 | 160 | ||
฿ 479.00 |
HAND TOOLS | 1 Piece(s) | Same day | - | - | - | 33 | 8 | 285 | 807-0230 | 190 | ||
฿ 702.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 9 | - | 1.1 | 34 | 9 | 350 | 807-0231 | 250 | ||
฿ 847.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | - | 250 | - | 34 | 9 | 400 | 807-0232 | 280 | ||
฿ 862.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | - | - | - | 34 | 9 | 450 | 807-0233 | 310 |
[Features]
· Traditional screwdriver that makes use of the warm texture of wood.
Part Number |
---|
MD-50 |
MD-75 |
MD-100 |
MD-125 |
MD-150 |
MD-200 |
MD-250 |
MD-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Tip size / flathead (-) blade thickness (mm) B2 | Dimension D (mm) |
Dimension D (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 4.5 | - | - | 24 | 5 | 145 | 807-0234 | 55 | ||
฿ 262.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | - | - | - | 24 | 5 | 170 | 807-0235 | 55 | ||
฿ 319.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | - | - | 0.9 | 28 | 6 | 220 | 807-0228 | 110 | ||
฿ 450.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 7 | - | 0.9 | 33 | 7 | 260 | 807-0229 | 160 | ||
฿ 479.00 |
HAND TOOLS | 1 Piece(s) | Same day | - | - | - | 33 | 8 | 285 | 807-0230 | 190 | ||
฿ 702.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 9 | - | 1.1 | 34 | 9 | 350 | 807-0231 | 250 | ||
฿ 847.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | - | 250 | - | 34 | 9 | 400 | 807-0232 | 280 | ||
฿ 862.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | - | - | - | 34 | 9 | 450 | 807-0233 | 310 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?