1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Dresser AD30 (Part Number)

JAM JIG

Parallel Dresser AD30
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Parallel dresser for grinding stone. Angle dressing is possible if combined with a sine vise.

Part Number
AD30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

JAM JIG 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Grinding stone dresser Overall Length(mm) 115 Hardness(°) HRC60°
Parallelism(mm) 100 mm, within 0.003 mm Main Body Height(mm) 40 Main Body Width(mm) 26
Mass(kg) 0.7 Material SKS Material or Equivalent Specifications Magnetized