1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Pressure Gauge (Star Gauge) Without Flange, Embedded Type (DT Type) / Front Flange, Embedded Type (FDT Type) (Part Number)

General-Purpose Pressure Gauge (Star Gauge) Without Flange, Embedded Type (DT Type) / Front Flange, Embedded Type (FDT Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 889.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Affordably priced.
· High quality, high performance.
· The case and cover are electrodeposition coated for excellent corrosion resistance.

[Applications]
Used for measuring constant pressure of air, water, oil etc., in which the rate of instantaneous change of pressure per second does not exceed 3% of the total pressure. Manufactured in compliance with the JIS B7505-1 Bourdon tube pressure gauge standard.

Part Number
DT1/4X50X0.1MPA
DT1/4X50X0.4MPA
DT1/4X50X0.5MPA
DT1/4X50X0.6MPA
DT1/4X50X0.16MPA
DT1/4X50X0.25MPA
DT1/4X50X1MPA
DT1/4X50X1.6MPA
DT1/4X50X2MPA
DT1/4X50X2.5MPA
DT1/4X50X4MPA
DT1/4X50X6MPA
DT1/4X50X10MPA
DT1/4X60X0.1MPA
DT1/4X60X0.4MPA
DT1/4X60X0.5MPA
DT1/4X60X0.6MPA
DT1/4X60X0.16MPA
DT1/4X60X0.25MPA
DT1/4X60X1MPA
DT1/4X60X1.6MPA
DT1/4X60X2MPA
DT1/4X60X2.5MPA
DT1/4X60X4MPA
DT1/4X60X6MPA
DT1/4X60X10MPA
FDT1/4X50X0.1MPA
FDT1/4X50X0.4MPA
FDT1/4X50X0.5MPA
FDT1/4X50X0.6MPA
FDT1/4X50X0.16MPA
FDT1/4X50X0.25MPA
FDT1/4X50X1MPA
FDT1/4X50X1.6MPA
FDT1/4X50X2MPA
FDT1/4X50X2.5MPA
FDT1/4X50X4MPA
FDT1/4X50X6MPA
FDT1/4X50X10MPA
FDT1/4X60X0.1MPA
FDT1/4X60X0.4MPA
FDT1/4X60X0.5MPA
FDT1/4X60X0.6MPA
FDT1/4X60X0.16MPA
FDT1/4X60X0.25MPA
FDT1/4X60X1MPA
FDT1/4X60X1.6MPA
FDT1/4X60X2MPA
FDT1/4X60X2.5MPA
FDT1/4X60X4MPA
FDT1/4X60X6MPA
FDT1/4X60X10MPA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Surface diameter
(φ)
Case x Connection Section

฿ 1,460.00

MGC MEASURING TOOLS 1 Piece(s) 18 Day(s) 0 ~ 0.1φ50DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.4φ50DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.5φ50DT1/4

฿ 889.70

MGC MEASURING TOOLS 1 Piece(s) 45 Day(s) 0 ~ 0.6φ50DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.16φ50DT1/4

฿ 967.00

MGC MEASURING TOOLS 1 Piece(s) 20 Day(s) 0 ~ 0.25φ50DT1/4

฿ 889.70

MGC MEASURING TOOLS 1 Piece(s) 45 Day(s) 0 ~ 1.0φ50DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 1.6φ50DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 2.0φ50DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 2.5φ50DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 4.0φ50DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 6.0φ50DT1/4

฿ 1,349.00

MGC MEASURING TOOLS 1 Piece(s) 16 Day(s) 0 ~ 10φ50DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.1φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.4φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.5φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.6φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.16φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.25φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 1.0φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 1.6φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 2.0φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 2.5φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 4.0φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 6.0φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 10φ60DT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.1φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.4φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.5φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.6φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.16φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.25φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 1.0φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 1.6φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 2.0φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 2.5φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 4.0φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 6.0φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 10φ50FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.1φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.4φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.5φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.6φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.16φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.25φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 1.0φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 1.6φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 2.0φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 2.5φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 4.0φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 6.0φ60FDT1/4

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 10φ60FDT1/4

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Standard JIS B7505-1 Application Constant Pressure Measurement of Gas or Liquid