1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desk-Type Wide Achromat, KY Type (Part Number)

Desk-Type Wide Achromat, KY Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A large aperture type high-grade achromatic lens specification; ideal for inspecting photographs, printing, printing plate-manufacturing, stamps, etc.
· Has a 35‑mm wide groove in the acrylic cylindrical section for inserting pens and tweezers, enabling checking and correcting during precision inspections.

Part Number
KY-03
KY-04
KY-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Height
(mm)
Mass
(g)
Lens Configuration

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 3ø63108300Achromat 1 group, 2 elements

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 4ø5392450Achromat 2 groups, 4 elements

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 5ø6381530Achromat 2 groups, 4 elements

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Light presence Not Included Existence or non-existence of scale Not Included
Width(mm) ø75