1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fold-Out, Popular Model Loupe, X-Type (Part Number)

Fold-Out, Popular Model Loupe, X-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made with clear, white-glass lenses.
· The X-35 can be changed between 3 levels of magnification through the combination of 2 lenses. (Approx. 3x/5x/8x)
· The X-345 can be changed between 7 levels of magnification through the combination of 3 lenses. (Approx. 3x/4x/5x/7x/8x/9x/12x)
· Surface treatment: satin chrome finish

Part Number
X-35
X-345
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Height
(mm)
Mass
(g)
Lens Configuration

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 3 ~ 51230Lenses × 2 pcs

฿ 999,999,999.00

OPTICAL EQUIPMENT 1 Piece(s) Quote 3 ~ 51738Lenses × 3 pcs

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Size(mm) ø21 Width(mm) 51 Depth(mm) 28
Lens Material Glass