(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA997KF-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,354.00 |
WESS | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・Usage …For Industrial Use Water ,Cooling Water ,For washing Water ,Plating Liquid ,Acid ,Alkalinity Aqueous solution
・Material …Filter Material :PP,Core :PP
・Max. Operating Temperature …60℃
・Filtration Accuracy …50μm
・Full length…250mm
・Thread Winding Filter
Part Number |
---|
EA997KF-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,354.00 |
WESS | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?