(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA983S-230 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 980.00 |
LOCK | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・Material …Body :BrassHanger :Steel Plating Finish
・Dial Number Setting Available
・Dial No. Of Digits …3Figure
・Body The width …30mm
・Body Height …36mm
・Body Thickness …13mm
・Hanger Dia. …4.8mm
・Clearance (Vertical ×Horizontal )…24×14mm
・Weight …109g
・Including The number …1 Pcs
Part Number |
---|
EA983S-230 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 980.00 |
LOCK | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?