(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Battery type ]LED Shiny tube EA983FX-25

[Battery type ]LED Shiny tube EA983FX-25

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983FX-25

Part Number
EA983FX-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 912.00

SAFETY GOODS 1 Piece(s) 20 Day(s)

Product Description

【Product Specifications】
・Power Supply …AA Battery x3 Pcs (Separately Sold )
・Light Source …LED bulb
・Battery Life …80 hour
・Ring Id. …Dia 65mm
・Shading sensor built in. The tube blinks automatically in a dark room.
・With ON/OFF switch
・Size …Dia 10mm×2m

Specifications of EA983FX-25

Part Number
EA983FX-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 912.00

SAFETY GOODS 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1