(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA913YH-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,665.00 |
HOME ELECTRONICS | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Size …500×300mm
・Height …Lowest Section :60mm,Highest Section :80mm
・Material …No Plating ・Inner Bag :Polyester 100%,Pad:EVA resin
・A form designed to be easy to fit to your neck
・Excellent breathability
・With Pillow Cover (Knit Cover and Mesh Cover )
Part Number |
---|
EA913YH-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,665.00 |
HOME ELECTRONICS | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?