(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA911BA-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 302.00 |
TAPE | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Material …40% Recycled Fiber
・It is most suitable for prevention of Paint dirt and stain.
・Excellent in water absorption
・The width …1.01m
・Length …2.54m
・Thickness …1.59mm
Part Number |
---|
EA911BA-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 302.00 |
TAPE | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?