(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100V AC/25W Work Light/LED (EA814AG-11)

100V AC/25W Work Light/LED (EA814AG-11)

You can add up to 6 items to the comparison list.

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA814AG-11
EA814AG-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,429.00

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

฿ 12,977.00

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

Basic Specifications

  • Brightness(lm)
    2,250 lm
  • Cord Length(m)
    10m
  • Weight
    3.63 kg
  • Details 1
    Outdoor rainproof type
  • Size
    ø 210×230
  • Details 2
    With Pokkin plug
  • Power supply details
    AC100V
  • Wire specifications
    VCT 0.75 mm^2 × 2 contacts
  • Waterproof performance
    IP65
  • Bulb
    25W LED bulb
  • Clamp range
    95mm

Product Description

The use of LED makes it possible to light for a long time, which is convenient and energy-saving.
It is highly waterproof and can be used outdoors.

Part Number
EA814AG-11
EA814AG-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,429.00

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

฿ 12,977.00

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1