1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Radio Wave] Gimmick Clock EA798CC-78B

WATCH

[Radio Wave] Gimmick Clock EA798CC-78B
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 17,579.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Radio Waves Receiving Function
・Radio Waves Reception OFF Function
・Frequency …40kHz/60kHz Automatic Tuning
・Sleep The second hand(With function of automatic second hand stop by optical sensor)
・At Positive Performance&Melody (a total of 40 songs)
・Automatic sound stopped by the light sensor
・Sound Volume Control
・Announcement Of Time Monitor Function
・Spin Decoration (Swarowsky (R)Crystal )
・With Hanging bracket for gypsum board
・Sweep handing of a needle
・Power Supply …C Size Alkalinity Battery ×4 Pcs (attachment )
・Battery Life …About 1 year
・Size …465×384×101mm
・Weight …2.5kg
・Material Of Frame …Plastic Frame(Brown Metallic Painting )
・Protection against wind Material …Glass

Part Number
EA798CC-78B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,579.00

฿ 14,063.20

WATCH 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA798CC-78B in the [Radio Wave] Gimmick Clock EA798CC-78B series.