(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758RK-81 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,324.00 |
LIGHT | 1 Piece(s) | 15 Day(s) |
【Product Specifications】
・Battery …Lithium Ion Battery (Body Built-In )
・Irradiation Pattern …Lighting Up /Flashing
・Brightness …180 Lumens (high),90 Lumens (middle),20 Lumens (low),180 Lumens (Flashing )
・Battery Life …2.5 Hours (high),5 Hours (middle),10 Hours (low),18 Hours (Flashing )
・Size …Dia 30 x 82mm
・Weight …75g(Including Batteries )
・With Magnet
・Condensation And Diffusion Light
・With light-accumulating switch to notify the location even in dark places
・With USB Cable For Charging
・Fast charge is possible using EA940CD-201A sold separately.
Part Number |
---|
EA758RK-81 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,324.00 |
LIGHT | 1 Piece(s) | 15 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?