(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA506AB-96 |
EA506AB-97 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Size |
---|---|---|---|---|---|---|---|
฿ 2,280.00 |
BOX | 1 Piece(s) | 12 Day(s) | 1,225g | Inner Dimensions: 380 × 390 × 140 mm Outer dimensions: 450 × 475 × 165 | ||
฿ 3,456.00 |
BOX | 1 Piece(s) | 12 Day(s) | 1,825g | Inner Dimensions: 380 × 640 × 140 mm Outer dimensions: 450 × 725 × 165 |
[Features]
A thin storage case convenient for storage in narrow spaces.
・ Material: Polypropylene
·Size: 380 × 390 × 140 mm (inner dimensions) 450 × 475 × 165 mm (outer dimensions), 380 × 640 × 140 mm (inner dimensions) 450 × 725 × 165 mm (outer dimension)
Part Number |
---|
EA506AB-96 |
EA506AB-97 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Size |
---|---|---|---|---|---|---|---|
฿ 2,280.00 |
BOX | 1 Piece(s) | 12 Day(s) | 1,225g | Inner Dimensions: 380 × 390 × 140 mm Outer dimensions: 450 × 475 × 165 | ||
฿ 3,456.00 |
BOX | 1 Piece(s) | 12 Day(s) | 1,825g | Inner Dimensions: 380 × 640 × 140 mm Outer dimensions: 450 × 725 × 165 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?