(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Nylon, polyester, nitrile rubber coated/oil resistant)

Gloves (Nylon, polyester, nitrile rubber coated/oil resistant)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 388.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354GD-66
EA354GD-67
EA354GD-68
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color Middle finger length Overall length Palm circumference

฿ 388.00

GLOVE 5 Piece(s) 12 Day(s) M Main unit: blue, hem: Blue 79mm 240mm 205mm

฿ 388.00

GLOVE 5 Piece(s) 12 Day(s) L Main unit: blue, hem: Gray 80mm 250mm 225mm

฿ 388.00

GLOVE 5 Piece(s) 12 Day(s) LL Main unit: blue, hem: Black 81mm 260mm 240mm

Basic Specifications

  • Specifications
    Unlined Back
  • Materials
    Resin part: Nitrile rubber, Fiber part: Nylon, polyester, etc.
  • Thickness
    1.2mm
  • Quantity
    1 pair
  • Product type
    Nitrile rubber
  • Usage applications
    Oil and solvent resistant

Product Description

·Double-coated with oil-resistant nitrile rubber to protect your fists.
·It is soft and fits comfortably in the hand, making it easy to use.

Part Number
EA354GD-66
EA354GD-67
EA354GD-68
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color Middle finger length Overall length Palm circumference

฿ 388.00

GLOVE 5 Piece(s) 12 Day(s) M Main unit: blue, hem: Blue 79mm 240mm 205mm

฿ 388.00

GLOVE 5 Piece(s) 12 Day(s) L Main unit: blue, hem: Gray 80mm 250mm 225mm

฿ 388.00

GLOVE 5 Piece(s) 12 Day(s) LL Main unit: blue, hem: Black 81mm 260mm 240mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1