(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
305-1 |
305-2 |
305-3 |
305-4 |
305-5 |
305-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,039.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 22 | 75 | 270 | ||
฿ 3,322.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 27 | 90 | 290 | ||
฿ 4,152.00 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 32 | 100 | 310 | ||
฿ 4,383.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 35 | 105 | 325 | ||
฿ 5,074.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 40 | 110 | 350 | ||
฿ 6,355.70 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 50 | 110 | 380 |
The head with built-in disc moves toward the striking surface at the moment of impact, counteracting the recoil and transmitting only the striking force
The head center is made sturdier than the types with normal sublenses inside.
The flat head has a steel insert and the round head is made of nylon.
It can be used for anything from soft and easily damaged materials to hard and sturdy ones.
It is securely fixed to the head part, while allowing easy replacement. When replacing, choose a size compatible with 300C (flat/steel insert) or 300B (round).
The head center is made of steel, welded, and has a coated finish.
The handle is covered in black synthetic rubber while the shaft is made from fiberglass and embedded in the bottom of the shaft tube.
Part Number |
---|
305-1 |
305-2 |
305-3 |
305-4 |
305-5 |
305-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,039.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 22 | 75 | 270 | ||
฿ 3,322.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 27 | 90 | 290 | ||
฿ 4,152.00 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 32 | 100 | 310 | ||
฿ 4,383.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 35 | 105 | 325 | ||
฿ 5,074.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 40 | 110 | 350 | ||
฿ 6,355.70 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 50 | 110 | 380 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?