(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Star Chief, Lab Lattice Frame Set (3-1048-01)

Draft, Star Chief, Lab Lattice Frame Set (3-1048-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1048-01
3-1048-02
3-1048-03
3-1048-04
3-1048-05
3-1048-06
3-1048-07
3-1048-08
3-1048-09
3-1048-10
3-1048-11
3-1048-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lab Lattice Frame (Vertical/Horizontal) Part number Product Detail Type

฿ 59,787.00

DRAFTS 1 Piece(s) 40 Day(s) 2 rows (1,015 mm), 3 tiers (700 mm) For 1200 (For standard) For 1200 standard

฿ 64,765.00

DRAFTS 1 Piece(s) 40 Day(s) 3 rows (1,015 mm), 3 tiers (1,000 mm) For 1500 (For standard) For 1500 standard

฿ 72,594.00

DRAFTS 1 Piece(s) 40 Day(s) 4 rows (1,015 mm), 3 tiers (1,300 mm) For 1800 (For standard) For 1800 standard

฿ 89,677.00

DRAFTS 1 Piece(s) 40 Day(s) 5 rows (1,015 mm), 3 tiers (1,900 mm) For 2400 (For standard) For 2400 standard

฿ 64,765.00

DRAFTS 1 Piece(s) 40 Day(s) 2 rows (1,315 mm), 4 tiers (700 mm) For 1200 (For high line) For 1200 high line

฿ 74,732.00

DRAFTS 1 Piece(s) 40 Day(s) 3 rows (1,315 mm), 4 tiers (1,000 mm) For 1500 (For high line) For 1500 high line

฿ 72,594.00

DRAFTS 1 Piece(s) 40 Day(s) 4 rows (1,315 mm), 4 tiers (1,300 mm) For 1800 (For high line) For 1800 high line

฿ 93,947.00

DRAFTS 1 Piece(s) 40 Day(s) 5 rows (1,315 mm), 4 tiers (1,900 mm) For 2400 (For high line) For 2400 high line

฿ 69,748.00

DRAFTS 1 Piece(s) 40 Day(s) 2 rows (1,750 mm), 5 tiers (700 mm) For 1200 (For walk-in) For 1200 walk-in

฿ 79,712.00

DRAFTS 1 Piece(s) 40 Day(s) 3 rows (1,750 mm), 5 tiers (1,000 mm) For 1500 (For walk-in) For 1500 walk-in

฿ 85,407.00

DRAFTS 1 Piece(s) 40 Day(s) 4 rows (1,750 mm), 5 tiers (1,300 mm) For 1800 (For walk-in) For 1800 walk-in

฿ 102,487.00

DRAFTS 1 Piece(s) 40 Day(s) 5 rows (1,750 mm), 5 tiers (1,900 mm) For 2400 (For walk-in) For 2400 walk-in

Basic Specifications

  • Material
    Star Chief: stainless steel (SUS304) melamine baked coating; global clamp holder: die-cast aluminum; pipe: ø13 mm stainless steel (SUS304); intermediate stabilizer: die-cast zinc alloy (chrome plating)
  • Set Content
    Star Chief, global clamp holder, intermediate stabilization platform (round shape)

Product Description

This lab lattice frame set features an assortment of stainless steel pipes and die-cast aluminum muff clamps for supporting and organization of various lab apparatus.

[Features]
· Useful for assembling equipment and devices inside the draft chamber, including organic synthesis experiment.

Part Number
3-1048-01
3-1048-02
3-1048-03
3-1048-04
3-1048-05
3-1048-06
3-1048-07
3-1048-08
3-1048-09
3-1048-10
3-1048-11
3-1048-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lab Lattice Frame (Vertical/Horizontal) Part number Product Detail Type

฿ 59,787.00

DRAFTS 1 Piece(s) 40 Day(s) 2 rows (1,015 mm), 3 tiers (700 mm) For 1200 (For standard) For 1200 standard

฿ 64,765.00

DRAFTS 1 Piece(s) 40 Day(s) 3 rows (1,015 mm), 3 tiers (1,000 mm) For 1500 (For standard) For 1500 standard

฿ 72,594.00

DRAFTS 1 Piece(s) 40 Day(s) 4 rows (1,015 mm), 3 tiers (1,300 mm) For 1800 (For standard) For 1800 standard

฿ 89,677.00

DRAFTS 1 Piece(s) 40 Day(s) 5 rows (1,015 mm), 3 tiers (1,900 mm) For 2400 (For standard) For 2400 standard

฿ 64,765.00

DRAFTS 1 Piece(s) 40 Day(s) 2 rows (1,315 mm), 4 tiers (700 mm) For 1200 (For high line) For 1200 high line

฿ 74,732.00

DRAFTS 1 Piece(s) 40 Day(s) 3 rows (1,315 mm), 4 tiers (1,000 mm) For 1500 (For high line) For 1500 high line

฿ 72,594.00

DRAFTS 1 Piece(s) 40 Day(s) 4 rows (1,315 mm), 4 tiers (1,300 mm) For 1800 (For high line) For 1800 high line

฿ 93,947.00

DRAFTS 1 Piece(s) 40 Day(s) 5 rows (1,315 mm), 4 tiers (1,900 mm) For 2400 (For high line) For 2400 high line

฿ 69,748.00

DRAFTS 1 Piece(s) 40 Day(s) 2 rows (1,750 mm), 5 tiers (700 mm) For 1200 (For walk-in) For 1200 walk-in

฿ 79,712.00

DRAFTS 1 Piece(s) 40 Day(s) 3 rows (1,750 mm), 5 tiers (1,000 mm) For 1500 (For walk-in) For 1500 walk-in

฿ 85,407.00

DRAFTS 1 Piece(s) 40 Day(s) 4 rows (1,750 mm), 5 tiers (1,300 mm) For 1800 (For walk-in) For 1800 walk-in

฿ 102,487.00

DRAFTS 1 Piece(s) 40 Day(s) 5 rows (1,750 mm), 5 tiers (1,900 mm) For 2400 (For walk-in) For 2400 walk-in

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1