1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LC-1205 Series S-Shaped General Purpose Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,729.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Tank/hopper type
· Covers a wide range, from 20 kg to 5 tons, with a high accuracy of 1/5,000.
· Structure resists the effects of eccentric loads, making it ideal for weighing moving items.
· For both tensile and compression use.

 
Part Number
LC1205-K020
LC1205-K050
LC1205-K100
LC1205-K200
LC1205-K500
LC1205-T001A
LC1205-T002
LC1205-T005
LCBHP-2
LCBHP-3
LCBP-1
LCBP-2
LCLB-1
LCLB-5
LCMP-1
LCMP-2
LCMP-4
LCMP-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain applications Type Capacity
(g)
Dust-proof and waterproof function Specification details JAN Code Details of dust-proof and waterproof function Weight
(kg)
Supplement

฿ 9,558.95

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Weighing instrumentsMain Body20390Available-4981046613989IP540.3Rated capacity (mass): 200 N (20.39 kg), Rated output: 1.5296 mV/V±0.5%, Tolerable load: 200% of R.C., Overload limit: 250% of R.C., Overall error: 0.02% of R.O., Recommended applied voltage: 5 to 12 V DC, Zero balance: ±2% of R.O., Input terminal resistance: approx. 400 Ω, Output terminal resistance: 350±3.5 Ω, Insulator resistance: 5,000 MΩ/50 V DC, Zero point temperature influence: 0.07% of R.O./10°C, Output temperature influence: 0.02% of Load/10°C Typ., Cable thickness/length: ø6 / 3 m, Cable color: red: power source +, white: power source -, green: output +, blue: output -, yellow: shield red: power source +, white: power source -, green: output -, blue: output +, yellow: shield

฿ 9,558.95

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Weighing instrumentsMain Body50990Available-4981046613996IP540.3Rated capacity (mass): 500 N (50.99 kg), Rated output: 1.5296 mV/V±0.5%, Tolerable load: 200% of R.C., Overload limit: 250% of R.C., Overall error: 0.02% of R.O., Recommended applied voltage: 5 to 12 V DC, Zero balance: ±2% of R.O., Input terminal resistance: approx. 400 Ω, Output terminal resistance: 350±3.5 Ω, Insulator resistance: 5,000 MΩ/50 V DC, Zero point temperature influence: 0.07% of R.O./10°C, Output temperature influence: 0.02% of Load/10°C Typ., Cable thickness/length: ø6 / 3 m, Cable color: red: power source +, white: power source -, green: output +, blue: output -, yellow: shield red: power source +, white: power source -, green: output -, blue: output +, yellow: shield

฿ 10,358.07

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Weighing instrumentsMain Body102000Available-4981046614009IP540.4Rated capacity (mass): 1 kN (102.0 kg), Rated output: 2.0394 mV/V±0.5%, Tolerable load: 200% of R.C., Overload limit: 200% of R.C., Overall error: 0.02% of R.O., Recommended applied voltage: 5 to 12 V DC, Zero balance: ±2% of R.O., Input terminal resistance: approx. 400 Ω, Output terminal resistance: 350±3.5 Ω, Insulator resistance: 5,000 MΩ/50 V DC, Zero point temperature influence: 0.07% of R.O./10°C, Output temperature influence: 0.02% of Load/10°C Typ., Cable thickness/length: ø6 / 3 m, Cable color: red: power source +, white: power source -, green: output +, blue: output -, yellow: shield red: power source +, white: power source -, green: output -, blue: output +, yellow: shield

฿ 11,126.87

SCALE 1 Piece(s) 61 Day(s) Weighing instrumentsMain Body203900Available-4981046614016IP540.5Rated capacity (mass): 2 kN (203.9 kg), Rated output: 2.0394 mV/V±0.5%, Tolerable load: 200% of R.C., Overload limit: 200% of R.C., Overall error: 0.02% of R.O., Recommended applied voltage: 5 to 12 V DC, Zero balance: ±2% of R.O., Input terminal resistance: approx. 400 Ω, Output terminal resistance: 350±3.5 Ω, Insulator resistance: 5,000 MΩ/50 V DC, Zero point temperature influence: 0.07% of R.O./10°C, Output temperature influence: 0.02% of Load/10°C Typ., Cable thickness/length: ø6 / 3 m, Cable color: red: power source +, white: power source -, green: output +, blue: output -, yellow: shield red: power source +, white: power source -, green: output -, blue: output +, yellow: shield

฿ 10,373.24

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Weighing instrumentsMain Body509900Available-4981046614023IP540.5Rated capacity (mass): 5 kN (509.9 kg), Rated output: 2.0394 mV/V±0.5%, Tolerable load: 200% of R.C., Overload limit: 200% of R.C., Overall error: 0.02% of R.O., Recommended applied voltage: 5 to 12 V DC, Zero balance: ±2% of R.O., Input terminal resistance: approx. 400 Ω, Output terminal resistance: 350±3.5 Ω, Insulator resistance: 5,000 MΩ/50 V DC, Zero point temperature influence: 0.07% of R.O./10°C, Output temperature influence: 0.02% of Load/10°C Typ., Cable thickness/length: ø6 / 3 m, Cable color: red: power source +, white: power source -, green: output +, blue: output -, yellow: shield red: power source +, white: power source -, green: output -, blue: output +, yellow: shield

฿ 12,846.45

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Weighing instrumentsMain Body1020000Available-4981046614030IP541.3Rated capacity (mass): 10 kN (1.020 t), Rated output: 2.0394 mV/V±0.5%, Tolerable load: 200% of R.C., Overload limit: 200% of R.C., Overall error: 0.02% of R.O., Recommended applied voltage: 5 to 12 V DC, Zero balance: ±2% of R.O., Input terminal resistance: approx. 400 Ω, Output terminal resistance: 350±3.5 Ω, Insulator resistance: 5,000 MΩ/50 V DC, Zero point temperature influence: 0.07% of R.O./10°C, Output temperature influence: 0.02% of Load/10°C Typ., Cable thickness/length: ø6 / 5 m, Cable color: red: power source +, white: power source -, green: output +, blue: output -, yellow: shield red: power source +, white: power source -, green: output -, blue: output +, yellow: shield

฿ 15,982.30

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Weighing instrumentsMain Body2039000Available-4981046614047IP541.3Rated capacity (mass): 20 kN (2.039 t), Rated output: 2.0394 mV/V±0.5%, Tolerable load: 200% of R.C., Overload limit: 200% of R.C., Overall error: 0.02% of R.O., Recommended applied voltage: 5 to 12 V DC, Zero balance: ±2% of R.O., Input terminal resistance: approx. 400 Ω, Output terminal resistance: 350±3.5 Ω, Insulator resistance: 5,000 MΩ/50 V DC, Zero point temperature influence: 0.07% of R.O./10°C, Output temperature influence: 0.02% of Load/10°C Typ., Cable thickness/length: ø6 / 5 m, Cable color: red: power source +, white: power source -, green: output +, blue: output -, yellow: shield red: power source +, white: power source -, green: output -, blue: output +, yellow: shield

฿ 19,993.11

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Weighing instrumentsMain Body5099000Available-4981046614054IP541.9Rated capacity (mass): 50 kN (5.099 t), Rated output: 2.0394 mV/V±0.5%, Tolerable load: 200% of R.C., Overload limit: 200% of R.C., Overall error: 0.02% of R.O., Recommended applied voltage: 5 to 12 V DC, Zero balance: ±2% of R.O., Input terminal resistance: approx. 400 Ω, Output terminal resistance: 350±3.5 Ω, Insulator resistance: 5,000 MΩ/50 V DC, Zero point temperature influence: 0.07% of R.O./10°C, Output temperature influence: 0.02% of Load/10°C Typ., Cable thickness/length: ø6 / 5 m, Cable color: red: power source +, white: power source -, green: output +, blue: output -, yellow: shield red: power source +, white: power source -, green: output -, blue: output +, yellow: shield

฿ 6,414.62

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Peripheral EquipmentOption--Button-hole plate for double convex type4981046616485---

฿ 6,841.30

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Peripheral EquipmentOption--Button-hole plate for double convex type4981046616492---

฿ 5,802.92

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Peripheral EquipmentOption--Bearing plate for single convex type4981046616362---

฿ 5,972.77

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Peripheral EquipmentOption--Bearing plate for single convex type4981046616379---

฿ 1,729.29

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Peripheral EquipmentOption--(Common) load button4981046616423---

฿ 3,098.75

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Peripheral EquipmentOption--(Common) load button4981046616461---

฿ 3,664.95

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Peripheral EquipmentOption--Mounting plate for single convex type4981046616386---

฿ 3,649.79

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Peripheral EquipmentOption--Mounting plate for single convex type4981046616393---

฿ 4,736.70

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Peripheral EquipmentOption--Mounting plate for single convex type4981046616409---

฿ 5,354.73

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) Peripheral EquipmentOption--Mounting plate for single convex type4981046616416---

Loading...

  1. 1