(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The AD-4430C is a wing module equipped with a powerful vibration removal filter (HPDF) that allows it to be used in high vibration environments.
Achieves high speed sampling at 1,000 times/s.
In addition to the high-performance digital filter (vibration removal function), the AD-4430C is equipped with sequential weighing (input weighing / discharge weighing), set points, averaging hold function, comparator function, non-linear correction function using high order equations, near zero detection function, zero tracking function, gravitational acceleration correction function, and more.
[Features]
· DIN rail mounting type ideal for incorporation into control panels
· High speed sampling at 1,000 times/s.
· CC-Link (up to 42 units can be connected to 1 master)
Main applications | Peripheral Equipment | External dimension (W)(mm) | 35 | External dimensions (D)(mm) | 101 |
---|---|---|---|---|---|
External dimensions (H)(mm) | 110 | JAN Code | 4981046617826 | Weight(kg) | Approx. 0.18 |
Power Supply | 24 V DC, approx. 6 W (max.) | Operating temperature and humidity range | -10°C to 50°C, 85% RH or less (no condensation) | Accessory | Simple instruction manual, CC-Link connector (power clamp wire mount socket × 5 poles) |
Please check the type/dimensions/specifications of the part AD-4430C in the AD-4430C Wing Module With Built-In CC-Link And Control Panel series.
How can we improve?
How can we improve?