1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SU-2000K Dust-Proof And Waterproof Scale (Part Number)

BALANCES

SU-2000K Dust-Proof And Waterproof Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 233,709.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dust-proof and waterproof specifications
· Scale part: IP67 compliant, display part: IP65 compliant
· Upper/lower limit function: can be set to compare up to 5 levels
· Simple counter function: can count up to 10,000 pcs
· Can record unit weight (counter function), compared values and tare values through 4 sets of code numbers
· Sorting and weighing / segmented weighing / hold / add functions
· Optimal for weighing pallets, racks and large equipment
· The scale part can be detached for compact storage
· Cable length from weighing pedestal to display: 5 m
· Scale part frame material: SUS304

Part Number
SU-2000K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 233,709.38

BALANCES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Capacity(g) 2,000,000 Minimum Display(g) 500 (0 to 1,000,000), 1,000 (1,001,000 to 2,000,000)
Dust-proof and waterproof function Available Specification details Weighing pedestal dimensions: 950 (W) × 1,194 (D) × 138 to 148 mm (H, including feet), weighing pedestal weight: approx. 45 kg, weighing frame material: SUS304 Details of the dust-proof and waterproof performance Scale part: IP67 compliant, display part: IP65 compliant
Main Body Dimensions(mm) Indicator outer dimensions: 247 (W) × 923 (height including stand) × 97 (D), stand base dimensions: 350 (W) × 360 (D) mm JAN Code 4981046604178 Weight(kg) Weighing pedestal: approx. 45, indicator: approx. 5.6 (includes stand)
Power Supply 100 V AC Display Mass display: 7-segment fluorescent display tube with a character height of 20 mm, status display: stable, net, zero-point, set tare, waiting, M+, 3 ▼ marks, unit display: kg, pcs, comparative result: excess (red), OK (green), insufficient (red)