1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SJ-WP Series Dust-Proof And Waterproof Scale With Validation (Part Number)

SJ-WP Series Dust-Proof And Waterproof Scale With Validation
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,466.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measurement method: electrical resistance type (load cell type)
· Accuracy class
SJ-2000WP: Class III
SJ-6000WP/SJ-15KWP/SJ-30KWP: Class IV
· Scale interval type: multi-interval
· IP67 water resistance means it can be submerged in water and washed vigorously
· Employs a touch sensor, ensuring the power buttons, etc., wont tear or break
· Transparent plastic tray holder allows dirt inside to be seen
· Both the weighing tray and tray holder can be detached for cleaning
*In order to maintain performance, take care to avoid touching the weight sensor
· Easy to see 3-color comparator display can be set to 5 or 3 levels
· Approx. 0.5 second response, high speed output
· Screws for battery lid and feet are designed not to fall out, so you don't need to worry about losing them
· Tare function allows display to be set to zero with a vessel placed on the scale
· Auto power off function
If there is no operation within a set period of time, the power will be automatically turned off (can set to 5, 10, 15, 30 or 60 min., or the function can be turned off)
· LCD display with white backlight, 26 mm character height
· Please be aware that SUS304 stainless steel tray is sold separately
· IP67: Water will not penetrate installed device when submerged at specified time and pressure. (Depth of 1 m for 30 min.)

Part Number
SJ-15KWP
SJ-30KWP
SJ-6000WP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Operating Range
(g)
JAN Code

฿ 12,110.12

AAD1 SCALE 1 Piece(s) 61 Day(s) 1015,00010 (0 to 10,000), 20 (10,000 to 15,000)100 to 15,0004981046608909

฿ 13,376.53

AAD1 SCALE 1 Piece(s) 61 Day(s) 1030,00020 (0 to 20,000), 50 (20,000 to 30,000)100 to 15,000 / 200 to 30,0004981046608916

฿ 11,466.50

SCALE 1 Piece(s) 61 Day(s) 106,0005 (0 to 5,000), 10 (5,000 to 6,000)50 to 6,000 / 100 to 15,0004981046608893

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Square Plate Measurement Plate Dimensions D(mm) 190
Measurement Plate Dimensions W(mm) 230 Dust-proof and waterproof function Available External dimension (W)(mm) 236
External dimensions (D)(mm) 260 External dimensions (H)(mm) 148 Details of the dust-proof and waterproof performance IP67
Weight(kg) Approx. 4 Power Supply D batteries × 6 (sold separately)