1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HD Series Separable Counting Scale (Part Number)

HD Series Separable Counting Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,578.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Display part can be detached from scale part (cable length: 1.5 m)
· A type: Display switches between quantity / unit weight / weight
· B type: Quantity / unit weight / weight displayed simultaneously

· Large 380 (W) × 300 (D) weighing tray
· Comparator displays "HI", "OK" and "LO"
· Blinking light indicates that unit weight registration is complete

· Buzzer output equipped as standard
· 3 power supply methods include AC adapter, rechargeable battery (AD-1682, sold separately) or 6 size C batteries (sold separately)

Part Number
HD-12KA
HD-12KB
HD-30KA
HD-30KB
HD-60KA
HD-60KB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Specification details JAN Code

฿ 34,578.70

BALANCES 1 Piece(s) 45 Day(s) 12,00020.4A type: Display switches between quantity, unit weight, weight / Material of weighing tray: SUS4304981046611107

฿ 37,602.22

BALANCES 1 Piece(s) 45 Day(s) 12,00020.4B type: Simultaneous display of quantity, unit weight, weight / Material of weighing tray: SUS4304981046611114

฿ 34,578.70

BALANCES 1 Piece(s) 45 Day(s) 30,00051A type: Display switches between quantity, unit weight, weight / Material of weighing tray: SUS4304981046611206

฿ 37,602.22

BALANCES 1 Piece(s) 45 Day(s) 30,00051B type: Simultaneous display of quantity, unit weight, weight / Material of weighing tray: SUS4304981046611213

฿ 34,578.70

BALANCES 1 Piece(s) 45 Day(s) 60,000102A type: Display switches between quantity, unit weight, weight / Material of weighing tray: SUS4304981046611305

฿ 37,602.22

BALANCES 1 Piece(s) 45 Day(s) 60,000102B type: Simultaneous display of quantity, unit weight, weight / Material of weighing tray: SUS4304981046611312

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
Measurement Plate Dimensions D(mm) 300 Measurement Plate Dimensions W(mm) 380