1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GX-KR Series Dust-proof And Waterproof Medium-Duty Balance With Validation And Built-In Weight For Calibration (Part Number)

GX-KR Series Dust-proof And Waterproof Medium-Duty Balance With Validation And Built-In Weight For Calibration
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,385.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measurement method: electromagnetic balance type
· Accuracy class
Class I: GX-8KR, GX-10KR (using g/kg mode)
Class II: GX-8KR (using monme/carat mode), GX-10KR (using monme/carat mode)
GX-12KR, GX-20KR, GX-30KR
· Scale interval type: single interval
· Includes self-correction function (built-in counterweight type), so it can be used in any region
· Dust-proof and waterproof IP65 compliance, and built-in weight for calibration
· 270 (W) × 210 (D) mm large weighing tray
· Equipped with SHS weight sensor system with an approx. 1 second response speed
· RS-232C interface (D-Sub 25P female) is standard equipment
· Data memory
Weight values: max. 200, calibration results: last 50, unit mass: max. 50, upper and lower limit: max. 20 configurable
Preset tare: max. 20
· Automatic configuration, self-validation function, output supports GLP, GMP, GCP and ISO
· Weighing modes include grams, kilograms, quantity, percent, carat and monme
· Auto power ON/OFF

Part Number
GX-10KR
GX-12KR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Operating Range
(g)
JAN Code

฿ 89,250.97

BALANCES 1 Piece(s) 61 Day(s) 10,1000.11 to 10,1004981046603218

฿ 6,385.00

BALANCES 1 Piece(s) 61 Day(s) 12,00015 to 12,0004981046603225

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Square Plate PC Connection Function Yes (Options including a cable are required.)
Measurement Plate Dimensions D(mm) 210 Measurement Plate Dimensions W(mm) 270 Dust-proof and waterproof function Available
Built-in Weight for Calibration Yes Specification details Weighing tray material: SUS316 External dimension (W)(mm) 300
External dimensions (D)(mm) 355 External dimensions (H)(mm) 111 Details of dust-proof and waterproof function IP65
Weight(kg) Approx. 9.3