1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BM Series High Accuracy Balance For Analysis (Part Number)

BALANCES

BM Series High Accuracy Balance For Analysis
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 249,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resolve issues with static electricity
[Features]
· No-wind ionizer equipped as standard (patent pending)
Uses a direct current type that suppresses wind during ionization, keeping down dust, etc.
· Conductive glass wind guard
Uses conductive glass coated with a metal film for the wind guard to prevent static.
· Cross-slide door
The door on the right side can be closed with your left hand. Increases productivity by allowing both hands to be used
· Measurement chamber with good operability (patent pending)
High accuracy without a double wind guard. Large measurement chamber. Beakers and cylinders can be weighed by removing the partition.
· Built-in weight for calibration

Part Number
BM-252
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 249,500.00

BALANCES 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Capacity(g) 250 Minimum Display(g) 0.00001
Measurement Plate Shape Round Countersunk Head PC Connection Function Yes (Options including a cable are required.) Measurement Plate Dimensions (φ)(mm) 90
Printer Connection Function Yes (An optional component may be required as well as cable and others.) Built-in Weight for Calibration Yes Specification details Weighing tray material: SUS316
External dimension (W)(mm) 259 External dimensions (D)(mm) 466 External dimensions (H)(mm) 326
JAN Code 4981046605823 Weight(kg) Approx. 10 Power Supply AC adapter (TB248), Input: 100 V AC (+10%, -15%) 50 Hz/60 Hz, Power consumption: approx. 30 VA (AC adapter included)

Please check the type/dimensions/specifications of the part BM-252 in the BM Series High Accuracy Balance For Analysis series.