1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hybrid 355【10 Pieces Per Package】 (Part Number)

RST GRIND STONES

Hybrid 355
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,479.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The outer diameter of the grindstone used is reduced and normal density areas change to variable density areas.
· By the effect of variable density, it can be used throughout while minimizing the deterioration of the peripheral speed and performance deterioration due to grindstone shrinkage.
[Applications]
· SS Type Steel (angle channel)
· SGP Steel Pipe (water supply pipe / gas pipe / plumbing pipe)
· STK Steel Pipe (scaffolding/wiring/structural pipes)
· SUS Steel (stainless steel round/square pipe)
· Flat steel (cold rolled steel plate, thin steel plate)

Part Number
355-2.8-25.4-MA30R
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,479.33

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive MA
Particle Size(#) 30 Hardness R Outside Diameter(mm) 355
Blade Thickness(mm) 2.8 Inner Diameter(mm) 25.4 Maximum Operating Peripheral Speed(m/s) 72

Please check the type/dimensions/specifications of the part 355-2.8-25.4-MA30R in the Hybrid 355 series.