(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cut-off wheel that is harder to break and resistant to bending, because of glass fiber reinforcing material.
· Optimal for cutting or shape correction of general steel to alloy steel, titanium alloy, etc.
[Applications]
· For metal
Part Number |
---|
MC2901 |
MC2902 |
MC2903 |
MC2904 |
MC2905 |
MC2906 |
MC2907 |
MC2908 |
MC2909 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Blade thickness (mm) | Max. Rotational Speed (rpm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,553.32 | MNT WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 22 | 0.2 | 15,000 | 856-8535 | ||
฿ 1,472.29 | MNT WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 22 | 0.3 | 15,000 | 856-8534 | ||
฿ 1,472.29 | MNT WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 22 | 0.5 | 15,000 | 856-8533 | ||
฿ 1,674.87 | MNT WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 25 | 0.2 | 10,000 | 856-8532 | ||
฿ 1,593.84 | MNT WHETSTONE | 1 Piece(s) | 12 Day(s) | 25 | 0.3 | 10,000 | 856-8531 | |||
฿ 1,656.42 | MNT WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 25 | 0.5 | 10,000 | 856-8530 | ||
฿ 1,877.44 | MNT WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 40 | 0.5 | 5,000 | 856-8529 | ||
฿ 1,877.44 | MNT WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 40 | 0.7 | 5,000 | 856-8528 | ||
฿ 1,877.44 | MNT WHETSTONE | 1 Piece(s) | 12 Day(s) | 40 | - | 5,000 | 856-8527 |
Loading...
Product Type | Flat | work material | general steel / Stainless Steel / Alloy Steel / Copper Material / Aluminum | Abrasive material | A |
---|---|---|---|---|---|
Internal Diameter(mm) | 1.8 |
How can we improve?
How can we improve?