1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Motor Low-Speed Type

MNT MOTOR

Motor Low-Speed Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,408.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Full lineup of micromotors from ultra high-speed types to low-speed gear types, each with their own special features.
· Only Minitor can provide the products to meet a wide range of needs.

 
Part Number
KM212L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,408.00

MNT MOTOR 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Item Type Rotation Type Number of load-free rotations(min-¹) 8,000
Details Type Low-speed type, on-hand switch color: black Max. Torque(cN・m) 6.9 Trusco Code 827-8927

Please check the type/dimensions/specifications of the part KM212L in the Motor Low-Speed Type series.