(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Full lineup of micromotors from ultra high-speed types to low-speed gear types, each with their own special features.
· Only Minitor can provide the products to meet a wide range of needs.
Product Type | Related Item | Type | Rotation Type | Number of load-free rotations(min-¹) | 30,000 |
---|---|---|---|---|---|
Details Type | High-speed type, on-hand switch color: red | Max. Torque(cN・m) | 4.2 | Trusco Code | 827-8926 |
Please check the type/dimensions/specifications of the part KM212H in the Motor High-Speed Type series.
How can we improve?
How can we improve?