(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Long Inner Gloves Overlock Type【10 Pieces Per Package】

ASPURE Long Inner Gloves Overlock Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 893.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-7371-01
3-7371-02
3-7371-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color(wrist section) Product detail type

฿ 893.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) L Gray Overlock type L, 10 pairs included

฿ 893.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) M Green Overlock type M, 10 pairs included

฿ 893.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) S White Overlock type S, 10 pairs included

Basic Specifications

  • Material
    100% nylon
  • Type
    For both left and right hands
  • Overall length
    Approx. 300 mm

Product Description

[Specifications]
·Materials: 100% nylon
·Type: ambidextrous
·Overall Length: Approx. 300 mm

Part Number
3-7371-01
3-7371-02
3-7371-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color(wrist section) Product detail type

฿ 893.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) L Gray Overlock type L, 10 pairs included

฿ 893.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) M Green Overlock type M, 10 pairs included

฿ 893.00

Gloves 1 Pack(s)

10 Pieces Per Package

40 Day(s) S White Overlock type S, 10 pairs included

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1