(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Low Dew Point Air Dryer (Large), QD Series

Ultra Low Dew Point Air Dryer (Large), QD Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 214,737.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-0955-46 SALE
62-0955-47 SALE
62-0955-48 SALE
62-0955-49 SALE
62-0955-50 SALE
62-0955-51 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Recycled Flow Rate Exit Flow Rate Consumption Air Flow Rate Atmospheric Dew Point

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 15 L/minute 50 L/minute 65 L/minute or more -50℃

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 50 L/minute 50 L/minute 100 L/minute or more -75℃

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 21 L/minute 70 L/minute 91 L/minute or more -50℃

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 70 L/minute 70 L/minute 140 L/minute or more -75℃

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 30 L/minute 100 L/minute 130 L/minute or more -50℃

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 100 L/minute 100 L/minute 200 L/minute or more -75℃

Basic Specifications

  • Specifications
    With dew point measurement certificate
  • Size
    470×300×675mm
  • Weight
    17 kg
  • Outlet Air Pressure
    0.05 MPa
  • Connection Port Size
    Rc1/4 female thread
  • Power supply / power consumption
    100 V AC, 50/60 Hz, 1 W
  • Air Pressure at the Inlet Port
    0.4 MPa
Part Number
62-0955-46 SALE
62-0955-47 SALE
62-0955-48 SALE
62-0955-49 SALE
62-0955-50 SALE
62-0955-51 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Recycled Flow Rate Exit Flow Rate Consumption Air Flow Rate Atmospheric Dew Point

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 15 L/minute 50 L/minute 65 L/minute or more -50℃

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 50 L/minute 50 L/minute 100 L/minute or more -75℃

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 21 L/minute 70 L/minute 91 L/minute or more -50℃

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 70 L/minute 70 L/minute 140 L/minute or more -75℃

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 30 L/minute 100 L/minute 130 L/minute or more -50℃

฿ 214,737.00

฿ 176,835.92

DRYING EQUIPMENT 1 Piece(s) 40 Day(s) 100 L/minute 100 L/minute 200 L/minute or more -75℃

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1