(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Shelf With Top Plate Curtain, With 1 Water Receiver Tray, DSS

Dry Shelf With Top Plate Curtain, With 1 Water Receiver Tray, DSS

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 85,056.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3807-04 SALE
61-3807-05 SALE
61-3807-06 SALE
61-3807-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm

฿ 85,056.00

฿ 74,424.00

DRYING EQUIPMENT 1 Piece(s) 19 Day(s) D460×W760×H1590

฿ 105,370.00

฿ 92,198.75

DRYING EQUIPMENT 1 Piece(s) 19 Day(s) D460×W910×H1590

฿ 123,306.00

฿ 101,542.49

DRYING EQUIPMENT 1 Piece(s) 19 Day(s) D460×W1220×H1590

฿ 144,169.00

฿ 118,723.17

DRYING EQUIPMENT 1 Piece(s) 19 Day(s) D460×W1520×H1590

Basic Specifications

  • Specifications
    4 tiers
  • Note
    Customer assembly
  • Curtain
    Olefin polyethylene
  • Load Capacity
    Approx. 200 kg/tier (Uniformly distributed load)
  • Material
    Top plate, water receiving tray, middle shelf (wire board): SUS304; Taper (fixing bracket): ABS; Pillar: SUS304 (Cap: PE; Nut: aluminum)

Product Description

[Specifications]
·Load capacity: Approx. 200 kg/tier (Uniformly distributed load)
·Materials: Top plate, drip tray, middle shelf (wire board): SUS304; Taper (fixing bracket): ABS; Pillar: SUS304 (Cap: PE; Nut: Aluminum)

Part Number
61-3807-04 SALE
61-3807-05 SALE
61-3807-06 SALE
61-3807-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Nominal Size) mm

฿ 85,056.00

฿ 74,424.00

DRYING EQUIPMENT 1 Piece(s) 19 Day(s) D460×W760×H1590

฿ 105,370.00

฿ 92,198.75

DRYING EQUIPMENT 1 Piece(s) 19 Day(s) D460×W910×H1590

฿ 123,306.00

฿ 101,542.49

DRYING EQUIPMENT 1 Piece(s) 19 Day(s) D460×W1220×H1590

฿ 144,169.00

฿ 118,723.17

DRYING EQUIPMENT 1 Piece(s) 19 Day(s) D460×W1520×H1590

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1