(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3517-64 |
61-3517-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Product detail type |
---|---|---|---|---|---|---|---|
฿ 33.00 |
PLASTIC CONTAINERS | 1 Piece(s) | 40 Day(s) | 42H | 30 ml | ||
฿ 38.00 |
PLASTIC CONTAINERS | 1 Piece(s) | 40 Day(s) | 53H | 50 mL |
[Features]
Standard bottle with inner stopper specifications.
[Applications]
It can be used for a wide range of applications such as physics, chemistry and medicine.
Part Number |
---|
61-3517-64 |
61-3517-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Product detail type |
---|---|---|---|---|---|---|---|
฿ 33.00 |
PLASTIC CONTAINERS | 1 Piece(s) | 40 Day(s) | 42H | 30 ml | ||
฿ 38.00 |
PLASTIC CONTAINERS | 1 Piece(s) | 40 Day(s) | 53H | 50 mL |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?