(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3234-48 |
61-3234-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sitting Height (mm) |
Manufacturer Model Number | Code Number | Seat depth (mm) |
Seat | Seat width (mm) |
Weight (kg) |
Weight | Back, Seat | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,977.00 |
CARTS/CHAIRS | 1 Piece(s) | 40 Day(s) | 490 to 680 | 53100025 | 456-1759 | 382 | Urethane foam cushion | 382 | 8.6 | 8.6 kg | - | CL-250 vinyl leather, gray, sitting height: 490 to 680 mm | ||
฿ 36,782.00 |
CARTS/CHAIRS | 1 Piece(s) | 40 Day(s) | 505 to 700 | 53100045 | 456-1775 | 420 | - | 453 | 12.8 | 12.8 kg | Urethane foam cushion | CL-450 vinyl leather, gray, sitting height: 505 to 700 mm |
Part Number |
---|
61-3234-48 |
61-3234-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sitting Height (mm) |
Manufacturer Model Number | Code Number | Seat depth (mm) |
Seat | Seat width (mm) |
Weight (kg) |
Weight | Back, Seat | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,977.00 |
CARTS/CHAIRS | 1 Piece(s) | 40 Day(s) | 490 to 680 | 53100025 | 456-1759 | 382 | Urethane foam cushion | 382 | 8.6 | 8.6 kg | - | CL-250 vinyl leather, gray, sitting height: 490 to 680 mm | ||
฿ 36,782.00 |
CARTS/CHAIRS | 1 Piece(s) | 40 Day(s) | 505 to 700 | 53100045 | 456-1775 | 420 | - | 453 | 12.8 | 12.8 kg | Urethane foam cushion | CL-450 vinyl leather, gray, sitting height: 505 to 700 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?