(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3806-12 |
61-3806-13 |
61-3806-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Number of Levels | Product Detail Type | Material |
---|---|---|---|---|---|---|---|---|---|
฿ 38,753.00 ฿ 31,002.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D460×W760×H710 | 2 tiers | D460×W760×H710mm | Upper shelf (solid board) / SUS430, lower shelf (wire board) / steel (powder coating earth gray color) / SUS304, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum) | ||
฿ 48,360.00 ฿ 38,688.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D500×W1010×H760 | 1 tier | D500×W1010×H760mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / steel (powder coating earth gray color) | ||
฿ 49,375.00 ฿ 39,500.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D610×W1220×H810 | 1 tier | D610×W1220×H810mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / steel (powder coating earth gray color) |
[Features]
·Stacking is possible with WT9A-510 / 612.
·Can be stored compactly.
Part Number |
---|
61-3806-12 |
61-3806-13 |
61-3806-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Number of Levels | Product Detail Type | Material |
---|---|---|---|---|---|---|---|---|---|
฿ 38,753.00 ฿ 31,002.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D460×W760×H710 | 2 tiers | D460×W760×H710mm | Upper shelf (solid board) / SUS430, lower shelf (wire board) / steel (powder coating earth gray color) / SUS304, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum) | ||
฿ 48,360.00 ฿ 38,688.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D500×W1010×H760 | 1 tier | D500×W1010×H760mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / steel (powder coating earth gray color) | ||
฿ 49,375.00 ฿ 39,500.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D610×W1220×H810 | 1 tier | D610×W1220×H810mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / steel (powder coating earth gray color) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?