(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3764-11 |
61-3764-12 |
61-3764-13 |
61-3764-14 |
61-3764-15 |
61-3764-16 |
61-3764-17 |
61-3764-18 |
61-3764-19 |
61-3764-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Color |
---|---|---|---|---|---|---|---|---|
฿ 94,619.00 ฿ 82,791.63 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H750 to 1000 | 50.5 | Top plate silver, main body green | ||
฿ 88,716.00 ฿ 77,626.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H750 to 1000 | 45.5 | Top plate silver, main body green | ||
฿ 84,370.00 ฿ 73,823.75 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H750 to 1000 | 40.5 | Top plate silver, main body green | ||
฿ 72,061.00 ฿ 63,053.38 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H750 to 1000 | 35.9 | Top plate silver, main body green | ||
฿ 70,833.00 ฿ 53,124.75 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H750 to 1000 | 27.6 | Top plate silver, main body green | ||
฿ 94,619.00 ฿ 82,791.63 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H750 to 1000 | 50.5 | Top plate silver, main body ivory | ||
฿ 88,716.00 ฿ 77,626.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H750 to 1000 | 45.5 | Top plate silver, main body ivory | ||
฿ 84,370.00 ฿ 73,823.75 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H750 to 1000 | 40.5 | Top plate silver, main body ivory | ||
฿ 72,061.00 ฿ 63,053.38 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H750 to 1000 | 35.9 | Top plate silver, main body ivory | ||
฿ 70,833.00 ฿ 53,124.75 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H750 to 1000 | 27.6 | Top plate silver, main body ivory |
[Features]
·This product is recommended for places that do not require cleanliness enough to make it all stainless steel.
·Since the main body is steel, it has excellent cost-effectiveness.
Part Number |
---|
61-3764-11 |
61-3764-12 |
61-3764-13 |
61-3764-14 |
61-3764-15 |
61-3764-16 |
61-3764-17 |
61-3764-18 |
61-3764-19 |
61-3764-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Color |
---|---|---|---|---|---|---|---|---|
฿ 94,619.00 ฿ 82,791.63 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H750 to 1000 | 50.5 | Top plate silver, main body green | ||
฿ 88,716.00 ฿ 77,626.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H750 to 1000 | 45.5 | Top plate silver, main body green | ||
฿ 84,370.00 ฿ 73,823.75 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H750 to 1000 | 40.5 | Top plate silver, main body green | ||
฿ 72,061.00 ฿ 63,053.38 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H750 to 1000 | 35.9 | Top plate silver, main body green | ||
฿ 70,833.00 ฿ 53,124.75 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H750 to 1000 | 27.6 | Top plate silver, main body green | ||
฿ 94,619.00 ฿ 82,791.63 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H750 to 1000 | 50.5 | Top plate silver, main body ivory | ||
฿ 88,716.00 ฿ 77,626.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H750 to 1000 | 45.5 | Top plate silver, main body ivory | ||
฿ 84,370.00 ฿ 73,823.75 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H750 to 1000 | 40.5 | Top plate silver, main body ivory | ||
฿ 72,061.00 ฿ 63,053.38 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H750 to 1000 | 35.9 | Top plate silver, main body ivory | ||
฿ 70,833.00 ฿ 53,124.75 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H750 to 1000 | 27.6 | Top plate silver, main body ivory |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?