(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Stainless Steel Top Plate Series, Height Adjustable and Fixed Type, SWS3A Series

Work Table Stainless Steel Top Plate Series, Height Adjustable and Fixed Type, SWS3A Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 55,675.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3764-01 SALE
61-3764-02 SALE
61-3764-03 SALE
61-3764-04 SALE
61-3764-05 SALE
61-3764-06 SALE
61-3764-07 SALE
61-3764-08 SALE
61-3764-09 SALE
61-3764-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 80,664.00

฿ 70,581.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 46.7 Top plate silver, main body green

฿ 74,807.00

฿ 65,456.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 41.8 Top plate silver, main body green

฿ 82,203.00

฿ 61,652.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H600 to 900 36.8 Top plate silver, main body green

฿ 67,845.00

฿ 50,883.75

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H600 to 900 32.2 Top plate silver, main body green

฿ 55,675.00

฿ 44,540.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H600 to 900 24.1 Top plate silver, main body green

฿ 80,664.00

฿ 70,581.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 46.7 Top plate silver, main body ivory

฿ 74,807.00

฿ 65,456.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 41.8 Top plate silver, main body ivory

฿ 82,203.00

฿ 61,652.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H600 to 900 36.8 Top plate silver, main body ivory

฿ 67,845.00

฿ 50,883.75

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H600 to 900 32.2 Top plate silver, main body ivory

฿ 55,675.00

฿ 44,540.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H600 to 900 24.1 Top plate silver, main body ivory

Basic Specifications

  • Uniformly Distributed Load Capacity
    200㎏
  • Top Panel
    Stainless steel top plate
  • Main Body
    Steel

Product Description

[Features]
·This product is recommended for places that do not require cleanliness enough to make it all stainless steel.
·Since the main body is steel, it has excellent cost-effectiveness.

Part Number
61-3764-01 SALE
61-3764-02 SALE
61-3764-03 SALE
61-3764-04 SALE
61-3764-05 SALE
61-3764-06 SALE
61-3764-07 SALE
61-3764-08 SALE
61-3764-09 SALE
61-3764-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 80,664.00

฿ 70,581.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 46.7 Top plate silver, main body green

฿ 74,807.00

฿ 65,456.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 41.8 Top plate silver, main body green

฿ 82,203.00

฿ 61,652.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H600 to 900 36.8 Top plate silver, main body green

฿ 67,845.00

฿ 50,883.75

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H600 to 900 32.2 Top plate silver, main body green

฿ 55,675.00

฿ 44,540.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H600 to 900 24.1 Top plate silver, main body green

฿ 80,664.00

฿ 70,581.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 46.7 Top plate silver, main body ivory

฿ 74,807.00

฿ 65,456.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 41.8 Top plate silver, main body ivory

฿ 82,203.00

฿ 61,652.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H600 to 900 36.8 Top plate silver, main body ivory

฿ 67,845.00

฿ 50,883.75

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H600 to 900 32.2 Top plate silver, main body ivory

฿ 55,675.00

฿ 44,540.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H600 to 900 24.1 Top plate silver, main body ivory

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1