(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3763-90 |
61-3763-91 |
61-3763-92 |
61-3763-93 |
61-3763-94 |
61-3763-95 |
61-3763-96 |
61-3763-97 |
61-3763-98 |
61-3763-99 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Color |
---|---|---|---|---|---|---|---|---|
฿ 84,140.00 ฿ 73,622.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 47.3 | Top plate silver, main body green | ||
฿ 76,913.00 ฿ 67,298.88 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 42.2 | Top plate silver, main body green | ||
฿ 72,564.00 ฿ 63,493.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 37.2 | Top plate silver, main body green | ||
฿ 70,300.00 ฿ 52,725.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 32.6 | Top plate silver, main body green | ||
฿ 56,818.00 ฿ 45,454.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 24.1 | Top plate silver, main body green | ||
฿ 84,140.00 ฿ 73,622.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 47.3 | Top plate silver, main body ivory | ||
฿ 76,913.00 ฿ 67,298.88 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 42.2 | Top plate silver, main body ivory | ||
฿ 72,564.00 ฿ 63,493.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 37.2 | Top plate silver, main body ivory | ||
฿ 70,300.00 ฿ 52,725.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 32.6 | Top plate silver, main body ivory | ||
฿ 56,818.00 ฿ 45,454.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 24.1 | Top plate silver, main body ivory |
[Features]
·This product is recommended for places that do not require cleanliness enough to make it all stainless steel.
·Since the main body is steel, it has excellent cost-effectiveness.
Part Number |
---|
61-3763-90 |
61-3763-91 |
61-3763-92 |
61-3763-93 |
61-3763-94 |
61-3763-95 |
61-3763-96 |
61-3763-97 |
61-3763-98 |
61-3763-99 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Color |
---|---|---|---|---|---|---|---|---|
฿ 84,140.00 ฿ 73,622.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 47.3 | Top plate silver, main body green | ||
฿ 76,913.00 ฿ 67,298.88 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 42.2 | Top plate silver, main body green | ||
฿ 72,564.00 ฿ 63,493.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 37.2 | Top plate silver, main body green | ||
฿ 70,300.00 ฿ 52,725.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 32.6 | Top plate silver, main body green | ||
฿ 56,818.00 ฿ 45,454.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 24.1 | Top plate silver, main body green | ||
฿ 84,140.00 ฿ 73,622.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 47.3 | Top plate silver, main body ivory | ||
฿ 76,913.00 ฿ 67,298.88 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 42.2 | Top plate silver, main body ivory | ||
฿ 72,564.00 ฿ 63,493.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 37.2 | Top plate silver, main body ivory | ||
฿ 70,300.00 ฿ 52,725.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 32.6 | Top plate silver, main body ivory | ||
฿ 56,818.00 ฿ 45,454.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 24.1 | Top plate silver, main body ivory |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?