(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Stainless Steel Top Plate Series, Mobile, H740 mm, SWS3C Series

Work Table Stainless Steel Top Plate Series, Mobile, H740 mm, SWS3C Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 56,315.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3763-80 SALE
61-3763-81 SALE
61-3763-82 SALE
61-3763-83 SALE
61-3763-84 SALE
61-3763-85 SALE
61-3763-86 SALE
61-3763-87 SALE
61-3763-88 SALE
61-3763-89 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 83,593.00

฿ 73,143.88

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 45.7 Top plate silver, main body green

฿ 76,500.00

฿ 66,937.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 40.6 Top plate silver, main body green

฿ 72,153.00

฿ 63,133.88

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 35.6 Top plate silver, main body green

฿ 69,818.00

฿ 52,363.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 31 Top plate silver, main body green

฿ 56,315.00

฿ 45,052.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 22.9 Top plate silver, main body green

฿ 83,593.00

฿ 73,143.88

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 45.7 Top plate silver, main body ivory

฿ 76,500.00

฿ 66,937.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 40.6 Top plate silver, main body ivory

฿ 72,153.00

฿ 63,133.88

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 35.6 Top plate silver, main body ivory

฿ 69,818.00

฿ 52,363.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 31 Top plate silver, main body ivory

฿ 56,315.00

฿ 45,052.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 22.9 Top plate silver, main body ivory

Basic Specifications

  • Caster
    4 ø100 rubber casters with stoppers
  • Overall Uniformly Distributed Load Capacity
    160 kg (including own weight)
  • Top panel surface
    SUS304
  • Top Panel
    Stainless steel top plate
  • Main Body
    Steel

Product Description

[Features]
·This product is recommended for places that do not require cleanliness enough to make it all stainless steel.
·Since the main body is steel, it has excellent cost-effectiveness.

Part Number
61-3763-80 SALE
61-3763-81 SALE
61-3763-82 SALE
61-3763-83 SALE
61-3763-84 SALE
61-3763-85 SALE
61-3763-86 SALE
61-3763-87 SALE
61-3763-88 SALE
61-3763-89 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 83,593.00

฿ 73,143.88

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 45.7 Top plate silver, main body green

฿ 76,500.00

฿ 66,937.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 40.6 Top plate silver, main body green

฿ 72,153.00

฿ 63,133.88

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 35.6 Top plate silver, main body green

฿ 69,818.00

฿ 52,363.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 31 Top plate silver, main body green

฿ 56,315.00

฿ 45,052.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 22.9 Top plate silver, main body green

฿ 83,593.00

฿ 73,143.88

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 45.7 Top plate silver, main body ivory

฿ 76,500.00

฿ 66,937.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 40.6 Top plate silver, main body ivory

฿ 72,153.00

฿ 63,133.88

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 35.6 Top plate silver, main body ivory

฿ 69,818.00

฿ 52,363.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 31 Top plate silver, main body ivory

฿ 56,315.00

฿ 45,052.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 22.9 Top plate silver, main body ivory

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1