(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Stainless Steel Top Plate Series, Fixed, H900 mm, SWS3H Series

Work Table Stainless Steel Top Plate Series, Fixed, H900 mm, SWS3H Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 54,288.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3763-70 SALE
61-3763-71 SALE
61-3763-72 SALE
61-3763-73 SALE
61-3763-74 SALE
61-3763-75 SALE
61-3763-76 SALE
61-3763-77 SALE
61-3763-78 SALE
61-3763-79 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 80,800.00

฿ 70,700.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H900 45.5 Top plate silver, main body green

฿ 74,669.00

฿ 65,335.38

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H900 40.4 Top plate silver, main body green

฿ 82,043.00

฿ 61,532.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H900 35.4 Top plate silver, main body green

฿ 67,683.00

฿ 50,762.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H900 30.8 Top plate silver, main body green

฿ 54,288.00

฿ 43,430.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H900 22.3 Top plate silver, main body green

฿ 80,800.00

฿ 70,700.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H900 45.5 Top plate silver, main body ivory

฿ 74,669.00

฿ 65,335.38

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H900 40.4 Top plate silver, main body ivory

฿ 82,043.00

฿ 61,532.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H900 35.4 Top plate silver, main body ivory

฿ 67,683.00

฿ 50,762.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H900 30.8 Top plate silver, main body ivory

฿ 54,288.00

฿ 43,430.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H900 22.3 Top plate silver, main body ivory

Basic Specifications

  • Uniformly Distributed Load Capacity
    300㎏
  • Top panel surface
    SUS304
  • Top Panel
    Stainless steel top plate
  • Main Body
    Steel

Product Description

[Features]
·This product is recommended for places that do not require cleanliness enough to make it all stainless steel.
·Since the main body is steel, it has excellent cost-effectiveness.

Part Number
61-3763-70 SALE
61-3763-71 SALE
61-3763-72 SALE
61-3763-73 SALE
61-3763-74 SALE
61-3763-75 SALE
61-3763-76 SALE
61-3763-77 SALE
61-3763-78 SALE
61-3763-79 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 80,800.00

฿ 70,700.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H900 45.5 Top plate silver, main body green

฿ 74,669.00

฿ 65,335.38

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H900 40.4 Top plate silver, main body green

฿ 82,043.00

฿ 61,532.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H900 35.4 Top plate silver, main body green

฿ 67,683.00

฿ 50,762.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H900 30.8 Top plate silver, main body green

฿ 54,288.00

฿ 43,430.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H900 22.3 Top plate silver, main body green

฿ 80,800.00

฿ 70,700.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H900 45.5 Top plate silver, main body ivory

฿ 74,669.00

฿ 65,335.38

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H900 40.4 Top plate silver, main body ivory

฿ 82,043.00

฿ 61,532.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H900 35.4 Top plate silver, main body ivory

฿ 67,683.00

฿ 50,762.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H900 30.8 Top plate silver, main body ivory

฿ 54,288.00

฿ 43,430.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H900 22.3 Top plate silver, main body ivory

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1