(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Stainless Steel Top Plate Series, Fixed, H740 mm, SWS3 Series

Work Table Stainless Steel Top Plate Series, Fixed, H740 mm, SWS3 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 50,977.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3763-60 SALE
61-3763-61 SALE
61-3763-62 SALE
61-3763-63 SALE
61-3763-64 SALE
61-3763-65 SALE
61-3763-66 SALE
61-3763-67 SALE
61-3763-68 SALE
61-3763-69 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 76,639.00

฿ 67,059.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 44.1 Top plate silver, main body green

฿ 82,898.00

฿ 62,173.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 39.2 Top plate silver, main body green

฿ 77,828.00

฿ 58,371.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 34.2 Top plate silver, main body green

฿ 63,468.00

฿ 50,774.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 29.6 Top plate silver, main body green

฿ 50,977.00

฿ 40,781.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 21.3 Top plate silver, main body green

฿ 76,639.00

฿ 67,059.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 44.1 Top plate silver, main body ivory

฿ 82,898.00

฿ 62,173.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 39.2 Top plate silver, main body ivory

฿ 77,828.00

฿ 58,371.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 34.2 Top plate silver, main body ivory

฿ 63,468.00

฿ 50,774.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 29.6 Top plate silver, main body ivory

฿ 50,977.00

฿ 40,781.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 21.3 Top plate silver, main body ivory

Basic Specifications

  • Uniformly Distributed Load Capacity
    300㎏
  • Top panel surface
    SUS304
  • Top Panel
    Stainless steel top plate
  • Main Body
    Steel

Product Description

[Features]
·This product is recommended for places that do not require cleanliness enough to make it all stainless steel.
·Since the main body is steel, it has excellent cost-effectiveness.

Part Number
61-3763-60 SALE
61-3763-61 SALE
61-3763-62 SALE
61-3763-63 SALE
61-3763-64 SALE
61-3763-65 SALE
61-3763-66 SALE
61-3763-67 SALE
61-3763-68 SALE
61-3763-69 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 76,639.00

฿ 67,059.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 44.1 Top plate silver, main body green

฿ 82,898.00

฿ 62,173.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 39.2 Top plate silver, main body green

฿ 77,828.00

฿ 58,371.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 34.2 Top plate silver, main body green

฿ 63,468.00

฿ 50,774.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 29.6 Top plate silver, main body green

฿ 50,977.00

฿ 40,781.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 21.3 Top plate silver, main body green

฿ 76,639.00

฿ 67,059.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 44.1 Top plate silver, main body ivory

฿ 82,898.00

฿ 62,173.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 39.2 Top plate silver, main body ivory

฿ 77,828.00

฿ 58,371.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 34.2 Top plate silver, main body ivory

฿ 63,468.00

฿ 50,774.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 29.6 Top plate silver, main body ivory

฿ 50,977.00

฿ 40,781.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 21.3 Top plate silver, main body ivory

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1