(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Elevating Type, Polyester Top Plate, SSP Series

Work Table Elevating Type, Polyester Top Plate, SSP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 99,103.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3763-49 SALE
61-3763-50 SALE
61-3763-51 SALE
61-3763-52 SALE
61-3763-53 SALE
61-3763-54 SALE
61-3763-55 SALE
61-3763-56 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 109,533.00

฿ 95,841.38

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H700 to 1050 73.8 Top plate wood grain, main body pearl pink

฿ 105,644.00

฿ 92,438.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H700 to 1050 69.6 Top plate wood grain, main body pearl pink

฿ 103,219.00

฿ 90,316.63

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H700 to 1050 63.6 Top plate wood grain, main body pearl pink

฿ 99,103.00

฿ 86,715.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H700 to 1050 59.4 Top plate wood grain, main body pearl pink

฿ 109,533.00

฿ 95,841.38

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1800×D900×H700 to 1050 73.8 Top plate ivory, main body pearl pink

฿ 105,644.00

฿ 92,438.50

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1800×D750×H700 to 1050 69.6 Top plate ivory, main body pearl pink

฿ 103,219.00

฿ 90,316.63

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1500×D750×H700 to 1050 63.6 Top plate ivory, main body pearl pink

฿ 99,103.00

฿ 86,715.13

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1200×D750×H700 to 1050 59.4 Top plate ivory, main body pearl pink

Basic Specifications

  • Uniformly Distributed Load Capacity
    (When stopped) 300 kg, (when ascending and descending) 100 kg
  • Top Panel
    Polyester top board
  • Main Body
    Steel

Product Description

[Features]
·The handle located in the center of the front and the lifting mechanism located in the center of the depth have realized ease of operation and stable lifting.
·It has a function to prevent the load on the gear due to over-turning of the handle.

Part Number
61-3763-49 SALE
61-3763-50 SALE
61-3763-51 SALE
61-3763-52 SALE
61-3763-53 SALE
61-3763-54 SALE
61-3763-55 SALE
61-3763-56 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 109,533.00

฿ 95,841.38

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H700 to 1050 73.8 Top plate wood grain, main body pearl pink

฿ 105,644.00

฿ 92,438.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H700 to 1050 69.6 Top plate wood grain, main body pearl pink

฿ 103,219.00

฿ 90,316.63

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H700 to 1050 63.6 Top plate wood grain, main body pearl pink

฿ 99,103.00

฿ 86,715.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H700 to 1050 59.4 Top plate wood grain, main body pearl pink

฿ 109,533.00

฿ 95,841.38

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1800×D900×H700 to 1050 73.8 Top plate ivory, main body pearl pink

฿ 105,644.00

฿ 92,438.50

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1800×D750×H700 to 1050 69.6 Top plate ivory, main body pearl pink

฿ 103,219.00

฿ 90,316.63

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1500×D750×H700 to 1050 63.6 Top plate ivory, main body pearl pink

฿ 99,103.00

฿ 86,715.13

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1200×D750×H700 to 1050 59.4 Top plate ivory, main body pearl pink

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1